Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Wöhner
Description
side-mounted module
Bill of material
33806000A
Part number
33806
Pack size
10
Width
3.5 mm
Height
200 mm
Depth
95 mm
Link
Product link
Související vybavení
    No related equipment available
Generation
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady
Klasifikace
CNS
Object Properties:
Order Number: 33806
Object Properties:
Customs Tariff Number: 85389099
Description long: side-mounted module, attachable to both sides, 3.5 mm
Description short: side-mounted module
Physical Properties:
Mass: 0.026 kg
ETIM 7.0
Accessories for low-voltage switch technology:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):