Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Wöhner
Description
reducer for busbar support 01138
Bill of material
01170000
Part number
01170
Pack size
100
Width
10 mm
Height
10 mm
Depth
5 mm
Link
Product link
Související vybavení
    No related equipment available
Generation
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady
Klasifikace
ETIM 7.0
Accessories for low-voltage switch technology:
CNS
Object Properties:
Order Number: 01170
Object Properties:
Customs Tariff Number: 85389099
Description long: reducer for busbar support 01138, for busbars 5 mm
Description short: reducer for busbar support 01138
Physical Properties:
Mass: 0.001 kg
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
eclass
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified):