Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Wöhner
Description
Adapters 1P, 32 A
Bill of material
32629000
Part number
32629
For busbars
12 x 5
Product family
EQUES®30Compact
Pack size
12
Width
18.0 mm
Height
160 mm
Depth
82 mm
Link
Product link
İlgili ekipmanlar
    No related equipment available
Generation
Previews
3D
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin
Sınıflandırma
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32629
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 1-pole, 32 A, 1 fixed mounting rail, 18 x 160 / 6 mm²
Description short: busbar adapter 1-pole, 32 A
Physical Properties:
Mass: 0.06 kg
Electro enhanced:
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):