Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Wöhner
Description
Hybrid motor starters MOTUS
Bill of material
36104000B
Part number
For busbars
12 x 5, 10
Product family
MOTUS®30Compact
Type number
Pack size
1
Width
22.5 mm
Height
160 mm
Depth
mm
Connection category
Screw clamp connection
IP rating
IP20
Link
Product link
Související vybavení
    No related equipment available
Generation
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady
Klasifikace
ETIM 7.0
Motor starter/Motor starter combination:
CNS
Object Properties:
Order Number: 36104
ETIM 8.0
Motor starter/Motor starter combination: