Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
Busbar adapter base with CrossLink® interface
Bill of material
32620000A
Part number
32620
Product family
CrossLink®60Classic
Pack size
4
Width
49.5 mm
Height
200 mm
Depth
45 mm
IP rating front
IP20
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32620_
ETIM 8.0
Busbar adapter: