01760000
Wöhner
System 60Classic
Connection technology and covers
Powered by
CAD模型選擇
{woehner/sys_60classic/connection_technology_and_covers/terminals_300_asmtab.prj},{NB=01760},{BOM=01760000},{ARTNR=01760},{BUSB=20, 25, 30 x 5, 10 and section busbars},{POF=CRITO®},{TYPE=529},{QNT=3},{W=41},{H=51},{D=88},{H2=MIN},{W2=MIN},{CONCA=Screw clamp connection},{SCR=},{IPR=},{IPRF=},{SEARCH=},{EDZ=},{IODD=},{DIST=8.0},{PPATH=../connection_technology_and_covers/parts/terminals_300_asmtpl.prj},{AAO677=Wöhner},{MANUFACTURER_URL=www.woehner.de},{AAQ326=www.woehner.de/de/produkte/01760.html },{AAO676=01760},{EAN=4021267017606},{CTN=85369010},{AAU731=CRITO®},{DESCRIPTION_LONG=brace terminal, Cu / Al 95 - 300 mm²},{DESCRIPTION_SHORT=brace terminal},{AAB507=41},{AAB821=500},{AAB882=30},{AAB883=10},{TC=529}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Wöhner
Description
Terminals up to 300 mm²
Bill of material
01760000
Part number
01760
01760
For busbars
20, 25, 30 x 5, 10 and section busbars
20, 25, 30 x 5, 10 and section busbars
Product family
CRITO®
CRITO®
Type number
529
529
Pack size
3
Width
41
41
mm
Height
51
51
mm
Depth
88
88
mm
Link
Product link
相應設備
No related equipment available
生成预览
生成CAD模型
詢價請求
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number:
01760
Object Properties:
Customs Tariff Number:
85369010
Description long:
brace terminal, Cu / Al 95 - 300 mm²
Description short:
brace terminal
Type Code:
529
Physical Properties:
Mass:
41
mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: