您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
01132000
Wöhner
System 60Classic
Busbar supports, busbars and covers
Powered by
CAD模型選擇
{woehner/sys_60classic/busbar_supp_and_covers/1_pole_busbar_asmtab.prj},{NB=01132},{LOWER=},{MIDDLE=},{TOP=79847000},{SCREW=80175},{BOM=01132000},{ARTNR=01132},{BUSB=triple-T section},{POF=},{TYPE=S645-L},{QNT=4},{W=26},{H=73},{D=141},{C=MIN},{DD=},{E=},{CONCA=},{SCR=},{IPR=},{IPRF=},{SEARCH=},{EDZ=},{IODD=},{PPATH=parts/1_pole_busbar_asmtpl.prj},{AAO677=Wöhner},{MANUFACTURER_URL=www.woehner.de},{AAQ326=www.woehner.de/de/produkte/01132.html },{AAO676=01132},{TC=S645-L},{EAN=4021267011321},{CTN=85469010},{MASS=0,150},{DESCRIPTION_LONG=busbar support, 1-pole, to be attached to 01232 and individually mountable},{DESCRIPTION_SHORT=busbar support},{BAF016=25},{AAD247=1},{AAF862=47},{AAT080=1},{BAH005=800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Wöhner
Description
1-pole busbar supports
Bill of material
01132000
Part number
01132
01132
For busbars
triple-T section
triple-T section
Type number
S645-L
S645-L
Pack size
4
4
Width
26
26
mm
Height
73
73
mm
Depth
141
141
mm
Link
Product link
相應設備
No related equipment available
生成预览
生成CAD模型
詢價請求
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
ETIM 7.0
Busbar support:
CNS
Object Properties:
Order Number:
01132
Object Properties:
Customs Tariff Number:
85469010
Description long:
busbar support, 1-pole, to be attached to 01232 and individually mountable
Description short:
busbar support
Type Code:
S645-L
Physical Properties:
Mass:
0.15
kg
ETIM 8.0
Busbar support:
eclass
27-40-06-07 - Busbar carrier: