您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
31567000
Wöhner
System 30Compact, 3-pole
Electronic components
Powered by
CAD模型選擇
{woehner/sys_30_c_3pole/electronic_components/replacement_fuse.prj},{NB=31567},{ARTNR=31567},{DESCRIPTION_SHORT=replacement fuse for MOTUS®},{DESCRIPTION_LONG=replacement fuse for MOTUS®, fuse 16 A for version 0.6 A and 2.4 A, 10x38 gR},{QNT=3},{W=10},{H=10},{D=38},{MASS=0.028},{EAN=4021267315672},{LINK=Product link},{BOM=31567000},{POF=},{TYPE=},{SCR=},{IPR=},{SEARCH=},{IODD=},{LINKEN=www.woehner.de/en/products/31567.html},{LINKDE=www.woehner.de/de/produkte/31567.html},{AAO677=Wöhner},{MANUFACTURER_URL=www.woehner.de},{AAQ326=www.woehner.de/de/produkte/31567.html },{AAO676=31567},{CTN=85361050},{AAC824=16},{BAH005=500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Wöhner
Description
Raplacement fuse
Bill of material
31567000
Part number
31567
31567
Description
replacement fuse for MOTUS®
Description long
replacement fuse for MOTUS®, fuse 16 A for version 0.6 A and 2.4 A, 10x38 gR
replacement fuse for MOTUS®, fuse 16 A for version 0.6 A and 2.4 A, 10x38 gR
Pack size
3
Width
10
mm
Height
10
mm
Depth
38
mm
Weight
0.028
kg
EAN
4021267315672
4021267315672
Link
Product link
相應設備
No related equipment available
生成预览
詢價請求
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
ETIM 7.0
Cylindrical fuse:
CNS
Object Properties:
Order Number:
31567
Object Properties:
Customs Tariff Number:
85361050
Description long:
replacement fuse for MOTUS®, fuse 16 A for version 0.6 A and 2.4 A, 10x38 gR
Description short:
replacement fuse for MOTUS®
Physical Properties:
Mass:
0.028
kg
ETIM 8.0
Cylindrical fuse:
eclass
27-14-20-02 - Cylindrical fuse (safety fuse):
Nominal current:
16
A
product article number of manufacturer:
31567
Manufacturer name:
Wöhner
address of additional link:
www.woehner.de/de/produkte/31567.html
rated voltage:
500
V