您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
01186000
Wöhner
Centre feed unit
Connection technology and covers
Powered by
CAD模型選擇
{woehner/centre_feed_unit/connection_technology_and_covers/profile_terminals_asmtab.prj},{NB=01186},{BOM=01186000},{ARTNR=01186},{BUSB=triple-T section},{POF=CRITO®},{TYPE=HH101.2},{QNT=3},{W=132},{H=45},{D=154},{C=101},{CONCA=},{SCR=},{IPR=},{IPRF=},{SEARCH=},{EDZ=},{IODD=},{PPATH=parts/profile_terminals_asmtpl.prj},{AAO677=Wöhner},{MANUFACTURER_URL=www.woehner.de},{AAQ326=www.woehner.de/de/produkte/01186.html },{AAO676=01186},{TC=HH101.2},{EAN=4021267011864},{CTN=85369010},{AAU731=CRITO®},{DESCRIPTION_LONG=profile terminal, 1200 - 3600 mm², terminal space 101 x 23-45},{DESCRIPTION_SHORT=profile terminal},{AAB507=132},{AAB821=2500},{AAB882=101},{AAB883=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Wöhner
Description
Profile terminals
Bill of material
01186000
Part number
01186
01186
For busbars
triple-T section
triple-T section
Product family
CRITO®
Type number
HH101.2
HH101.2
Pack size
3
Width
132
132
mm
Height
45
45
mm
Depth
154
154
mm
Dimension
101
101
mm
Link
Product link
相應設備
No related equipment available
生成预览
生成CAD模型
詢價請求
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
分類
ETIM 7.0
Busbar terminal:
CNS
Object Properties:
Order Number:
01186
Object Properties:
Customs Tariff Number:
85369010
Description long:
profile terminal, 1200 - 3600 mm², terminal space 101 x 23-45
Description short:
profile terminal
Type Code:
HH101.2
Physical Properties:
Mass:
132
mm
ETIM 8.0
Busbar terminal:
eclass
27-14-11-46 - Busbar terminal:
27-25-01-16 - Busbar terminal: