Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Wöhner
Description
Special adapters 400 A - 630 A, 3-pole
Bill of material
32151000A
Part number
Compatible with
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
EQUES®60Classic
Type number
Pack size
1
Width
mm
Height
mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Busbar adapter:
CNS
Object Properties:
Order Number: 32151
Object Properties:
Customs Tariff Number: 85369095
Description long: busbar adapter 520 A, 3-pole, 140 x 270, connection to the system top or bottom, for ABB Tmax XT5
Description short: busbar adapter 520 A, 3-pole
Type Code: EPC60630-L
Physical Properties:
Mass: 2.496 kg
ETIM 8.0
Busbar adapter:
eclass
27-37-03-04 - Busbar adapter (low-voltage switching technology):