Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
D strip cover
Bill of material
31071000
Part number
Type number
Pack size
Width
mm
Height
200 mm
Depth
17 mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
D-system protective cover:
CNS
Object Properties:
Order Number: 31071
Object Properties:
Customs Tariff Number: 85361050
Description long: D strip cover, E 33, 1-fold, elevated, 57 mm wide
Description short: D strip cover
Physical Properties:
Mass: 57 mm
ETIM 8.0
D-system protective cover:
eclass
27-14-21-04 - Diazed protective cover: