Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wöhner
Description
33800 - NH fuse switch-disconnector size 000, 125 A
Bill of material
33800000A
Part number
33800
Description
NH fuse switch-disconnector size 000, 125 A
Description long
NH fuse switch-disconnector size 000, 125 A, box terminal, connection top or bottom
Product family
QUADRON®CrossBoard
Type number
QU-NH000
Pack size
1
Width
49.5 mm
Height
175 mm
Depth
96 mm
Weight
0.415 kg
Rated current (IEC)
125 A
Rated voltage (IEC) AC
690 V
Rated voltage (IEC) DC
440 V
Max. power dissipation
10.5 W
Connection category
box terminal
Min. cross-section
2.5 mm2
Max. cross-section
50 mm2
EAN
4021267338008
Link product description
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
Electro Quality
Certified:
ETIM 7.0
Fuse switch disconnector:
Rated permanent current Iu: 125 A
Number of poles: 3
Degree of protection (IP), front side: IP30
Suitable for fuses: NH000
Type of electrical connection of main circuit: box terminal
Rated operation power at AC-23, 400 V: 10.5 W
Suitable for busbar mounting: Yes
Max. rated operation voltage Ue AC: 690 V
ETIM 8.0
Fuse switch disconnector:
Rated permanent current Iu: 125 A
Number of poles: 3
Degree of protection (IP), front side: IP30
Suitable for fuses: NH000
Type of electrical connection of main circuit: box terminal
Rated operation power at AC-23, 400 V: 10.5 W
Suitable for busbar mounting: Yes
Max. rated operation voltage Ue AC: 690 V
CNS
Object Properties:
Customs Tariff Number: 85361090
GTIN-Code: 4021267338008
Order Number: 33800
Quantity Unit: 1
Object Properties:
Customs Tariff Number: 85361090
Description long: NH fuse switch-disconnector size 000, 125 A, box terminal, connection top or bottom
Description short: NH fuse switch-disconnector size 000, 125 A
Type Code: QU-NH000
Physical Properties:
Mass: 0.415 kg
Physical Properties:
Electro enhanced:
eclass
27-14-21-08 - Low-voltage high-breaking-capacity load disconnect switch:
Insulation stripped length: 15 mm
product article number of manufacturer: 33800
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/33800.html