Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wöhner
Description
160 A
Bill of material
33541000
Part number
For busbars
12, 15, 20, 25, 30 x 5, 10 and section busbars
Product family
QUADRON®60Classic Speed
Type number
QCS-160
Pack size
1
Width
106 mm
Height
200 mm
Depth
mm
Link
Product link
Related Equipment
    No related equipment available
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Classifications
ETIM 7.0
Switch disconnector:
CNS
Object Properties:
Order Number: 33541
Object Properties:
Customs Tariff Number: 85365080
Description long: switch-disconnector 3-pole, box terminal, connection top, 160 A
Description short: switch-disconnector 3-pole
Type Code: QCS-160
Physical Properties:
Mass: 2.16 kg
ETIM 8.0
Switch disconnector:
eclass
27-37-14-03 - Switch disconnector:
max. rated operating current Ie: 160 A
rated current: 160 A
product article number of manufacturer: 33541
Manufacturer name: Wöhner
address of additional link: www.woehner.de/de/produkte/33541.html
rated voltage: 690 V